IESNA:LM-63-2002
[TEST]P1334165
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R159835DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 3500K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]87
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
2.9 4.2 6.2 12.4 27.1 49.2 100.5 211.6 375.8 444.5
510.8 576.9 638.1 689.3 731.2 763.5 785.3 796.5 795.7 782
754.1 708.8 652 587 499.1 421.1 339.7 265.9 200.3 97.4
47.5 24.3 7.3 2.9 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.9 4.1 6.2 12.2 27.2 48.1 97.3 214.6 380.3 441.8
512.1 581 635.3 689 724.3 758.6 779.9 789.3 786.6 771.8
741.3 695.8 640.1 568.1 502.4 415.8 340.9 265 201.8 99.8
46.1 23.6 7.2 3 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.9 4.1 6.1 12.2 26.6 46.6 99.2 209.5 362.8 434.6
495.3 558.8 620.3 665.4 705.8 733.7 753.5 762.8 759 740.9
711.1 663.5 612.3 542.9 475.7 398.8 324.2 260.5 191.3 92.8
45.5 23.6 7.1 2.9 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.9 4.1 6.2 12 25.8 46.7 94.6 189.9 345.8 407.3
466.8 532.1 586.6 632.7 665.9 692.2 710.6 717 711.2 691.8
662.1 617.5 566 506.3 430.8 364.1 297.6 235.8 176.5 89
43.7 22.8 7.2 3.1 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.9 4.1 6.2 11.2 25.7 44.3 89.5 177.9 316.6 373.6
431.8 488 539.5 578.8 612.6 636.6 649.8 652.8 643.8 625.1
596.3 557.4 508.3 450 384.2 323.5 257.3 199.3 155.2 79.6
41.5 22.1 6.9 3.1 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.9 4.1 6.1 10.9 24.5 43.4 83.6 163.8 284.8 336.7
390.9 441.8 485.5 518.9 549.5 566.8 577.6 578.9 568.5 548.8
519.5 482.2 435.1 376.3 326.5 266.2 218.9 174.1 134.5 71.5
37.1 20.6 7.2 3 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.9 4.1 5.9 10.7 24 41.5 77.7 143.9 251.6 296.1
341.3 384.5 425.9 453.3 475.7 490.1 497.7 495.8 485.4 465.8
437.3 399.4 356 309 261.8 219.4 176.6 143.1 114 60.3
32.8 18.5 7.4 3.1 0.9 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.9 4 5.8 10.3 23.3 39.4 70.2 124.7 214 254.6
290.1 329.2 358.9 383.2 400.9 409.7 413.4 409.8 396.7 379.1
351.9 322.7 282.3 244.7 204 173 142.1 117.8 93.9 49.3
28.2 17 7.4 3 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.9 4 5.8 9.6 21.8 37.2 63.9 108.2 178.1 211.1
243.1 271.2 294.2 313.9 325 330.1 330.1 324.9 313.2 297.2
273.3 246 217.8 188.6 157.7 132.7 111 92.5 76.5 41.9
24.6 15.3 6.8 3 0.9 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
2.9 4.1 5.7 9.4 20.4 34.9 57.1 95 146.9 170.6
189.9 212 230.9 243.6 250.1 252.2 250.2 243.9 234.6 222.5
204.8 183.7 162.8 140.9 120.1 101.6 86.4 72.9 61.4 36.2
21.2 13.2 6.7 2.6 1 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
2.9 3.6 4.6 5.9 8.5 14 19.4 23.7 26.6 26.8
26.4 25.6 24.9 24 23.2 22.1 21.1 19.9 18.5 17.2
15.7 14.6 13.3 11.9 10.7 9.5 8.3 7 5.5 2.5
1.5 0.6 0.2 0 0 0 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
2.9 3.4 3.6 3.9 4.1 4.1 4 3.9 3.6 3.6
3.4 3.2 3 2.8 2.6 2.4 2.2 1.9 1.7 1.4
1.1 0.8 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
2.9 3 2.7 2.5 2.1 1.7 1.4 1.1 0.8 0.8
0.7 0.5 0.4 0.4 0.3 0.2 0.2 0.2 0.2 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
2.9 2.5 1.9 1.4 1.1 0.8 0.5 0.3 0.2 0.2
0.1 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.2 0.2 0.2 0.1 0
2.9 2 1.4 1 0.6 0.3 0.3 0.2 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.2 0.3 0.3 0.3 0.3 0.4 0.3
0.3 0.3 0.3 0.2 0.2 0.1 0.1 0 0
2.9 1.9 1.3 0.8 0.4 0.3 0.2 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.1
0.1 0.2 0.2 0.3 0.3 0.4 0.5 0.5 0.5 0.4
0.4 0.3 0.3 0.3 0.3 0.2 0.1 0 0
2.9 1.8 1.2 0.7 0.4 0.3 0.2 0.2 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0.1 0.1 0.1 0.1 0.1 0.2
0.2 0.2 0.3 0.3 0.4 0.4 0.5 0.5 0.5 0.5
0.4 0.4 0.3 0.3 0.3 0.2 0.1 0.1 0
